Motor/brakemotor cable ../SH..

 

 

Motor side

 

Inverter side

Fixed installation

Cable carrier installation

Cable type

Connector type/
size

Cable cross section

Connector type/
size

Part number

Motor cable/
brakemotor cable

SH1 / M23

SpeedTec

4 × 1.5 mm2 + 3 × 1 mm2 + 4 × 0.34 mm2

Open end

–

18191290

4 × 2.5 mm2 + 3 × 1 mm2 + 4 × 0.34 mm2

–

18191304

4 × 4 mm2 + 3 × 1 mm2 + 4 × 0.34 mm2

–

18191312

SHB / M40

SpeedTec

4 × 6 mm2 + 3 × 1.5 mm2 + 4 × 0.34 mm2

–

18191320

4 × 10 mm2 + 3 × 1.5 mm2 + 4 × 0.34 mm2

–

18191339