Technical data

Braking resistor

Unit

BW120-001

BW100-001

BW100-002

BW100-002/M

BW100-006-T

Part number

–

18176011

08281718

08281653

25664514

18204198

Peak braking power

kW

6.9

9.4

6.9

Current-carrying capacity

100% cdf

kW

0.03

0.1

0.2

0.15

0.6

50% cdf

kW

0.06

0.15

0.3

0.27

1.1

25% cdf

kW

0.1

0.3

0.6

0.45

1.9

12% cdf

kW

0.18

0.5

1

0.75

3.6

6% cdf

kW

0.3

0.9

1.8

1.23

5.7

Observe the regenerative power limit of the device, see chapter Technical data (peak power of brake chopper 200% × apparent output power × 0.9).

Resistance value RBW

Ω

117

100

100 ±10%

Tripping current of external monitoring device IFThe tripping current must be reduced by 2% / 10 K at an ambient temperature above 40 °C.

A

–

0.8

1

1.2

2.4

Design

–

PTC submounting resistor

Flatpack resistor

Submounting resistor in flat design

Wire resistor

Power connections

mm2

Single conductors

Ceramic terminal 2.5

Conductor length at the braking resistor

mm

170

510

300

Cable cross section

mm2

0.5

1.3

2.1

0.5 – 10

Tightening torque

Nm

–

0.5

PE connection

–

–

M4 bolt

Tightening torque PE

Nm

–

1.5 – 1.8

Degree of protection according to EN 60529

–

IP20

IP54

IP40

IP20

Ambient temperature ϑamb

°C

-20 – 40

-25 – 40

-20 – 40

-30 – 40

Derating at ambient temperature > 40 °C

–

-4% PN/10 K up to maximum 60 °C

Thermal overload protection

–

Self-protection

Fuse

Temperature switch

Noise characteristics

–

Unobtrusive

Low

Mass

kg

0.95

0.3

0.6

1.4

3