Technical data

Braking resistor

Unit

BW006-025-01The braking resistor has a 1 Ω tap.

BW006-050-01The braking resistor has a 1 Ω tap.

BW106-T

BW206-T

Part number

–

18200117

18200125

18200834

18204120

Peak braking power

kW

114.3

Current-carrying capacity

100% cdf

kW

2.5

5

13.5

18

50% cdf

kW

4.3

8.5

23.0

30.6

25% cdf

kW

7.5

15.0

40.5

54.0

12% cdf

kW

11.3

22.5

60.8

81.0

6% cdf

kW

19.0

38.0

102.6

114.3

Observe the regenerative power limit of the device, see chapter Technical data.

Resistance value RBW

Ω

5.8 ±10%

6 ±10%

Tripping current of external monitoring device IFThe tripping current must be reduced by 2% / 10 K at an ambient temperature above 40 °C.

A

20.4

28.9

47.4

54.8

Design

–

Grid resistor mounting position 1

Power connections

–

M8 bolt

Tightening torque

Nm

5 – 6

PE connection

–

M6 bolt

Tightening torque PE

Nm

2.5 – 3

Degree of protection according to EN 60529

–

IP20

Ambient temperature ϑamb

°C

-30 – 40

Derating at ambient temperature > 40 °C

–

-4% PN/10 K up to maximum 60 °C

Thermal overload protection

–

Overload relay

Temperature switch

Noise characteristics

–

Pronounced

Unobtrusive

Mass

kg

7.5

12

30

40