General

Unit

Specification

Part number

–

28229479

Supported encoders,
Maximum cable length

–

sin/cos encoder 1 Vpp (differential), max. 100 m

TTL encoder (differential), max. 100 m

TTL encoder EK8R (differential), max. 300 m

HTL encoder 12/24 V (differential), max. 200 m

HTL encoder ES7C, EG7C, EK8C, max. 300 m

HIPERFACE® encoder with sin/cos signals 1 Vpp, max. 100 m

SEW-EURODRIVE encoder (RS485) with sin/cos signals 1 Vpp, max. 100 m

Encoder with RS422 signals, max. 100 m

EnDat-2.1 encoder with sin/cos signals 1 Vpp, max. 100 m

SSI encoder with or without sin/cos signals 1 Vpp, max. 100 m

CANopen encoder, max. 100 m

Power consumption 24 V

W

0.8

Maximum power consumption 24 V (including encoder supply)

W

12.8

Maximum input frequency

kHz

250

Temperature sensors with evaluation capability

–

PTC thermistor (TF)
Bimetallic temperature switch (TH)

Temperature sensor KTY84 –130 (KY)

Pt1000 (PK or PI)

Connection

–

D‑sub plug connector, 15‑pin socket contact