Encoder supply

 

Unit

Specification

Encoder supply voltage 1 (X17:15)

V

DC 12, ±10%

Encoder supply voltage 2 (X17:13)

V

DC 24, -10%, +20%

Maximum output current Imax

mA

500

Peak current Ipeak for 150 µs

mA

1000

Capacitive load

µF

< 220

Inductive load

µH

< 500

Short-circuit protection for encoder supply

–

Yes, a permanent short circuit is not permitted