Type designation of MOVIMOT® flexible DSI
The following table shows the type designation of the device.
MMF | Product family MMF = MOVIMOT® flexible |
3 | Variant 1 = Device variant 1 3 = Device variant 3 |
1 | Flange dimensions for the sizes of electronics covers 1 = Suitable for electronics cover size 1 with or without cooling fins 2 = Suitable for electronics cover size 2 with or without fan |
S0 | Mechanical design S0 = Housing with metric threads for cable entry S1 = Housing with 2 Han® Q connectors and metric threads |
2 | Front module 0 = Closed 1 = Engineering interface M12Only available in conjunction with MOVIMOT® flexible MMF3. 2 = Protective housing for CBG.. keypadOnly available in conjunction with MOVIMOT® flexible MMF3. 3 = Protective housing for CBG.. local keypad and key switchOnly available in conjunction with MOVIMOT® flexible MMF3. 4 = Protective housing with integrated local control (key switch)Not available with R01 load disconnector (maintenance switch without feedback contact). |
– |
|
D11 | Maintenance switch 000 = Without switching element D11 = Load disconnector with feedback contactOnly available in conjunction with MOVIMOT® flexible MMF3. M11 = Load disconnector with feedback contact and overcurrent trippingOnly available in conjunction with MOVIMOT® flexible MMF3. R01 = Load disconnector at inverter output with contact signal for output stage inhibitOnly available in conjunction with MOVIMOT® flexible MMF3. |
– |
|
5 | Connection voltage 5 = AC 500 V |
D | Power section variant EMC D = EMC filter with limit value category C3 (EN 61800-3) |
3 | Connection type 3 = 3-phase |
– |
|
SP | Connection unit SF = System bus or fieldbus connection unit |
CO | Digital Interface (MOVILINK® DDI) DI = Integrated MOVILINK® DDI slave (for motors without digital interface) CO = MOVILINK® DDI interface via coaxial cable (for motors with digital interface) |
0 | Board design 0 = Standard connection board |
– |
|
C | Version C = Generation C |
/ |
|
BW1 | Options DSP = electrodynamic retarding function DynaStop®These options cannot be combined. BES = BES brake rectifier control module 24 VThese options cannot be combined. IV = Connector at the connection box PE = Pressure compensation fitting for electronics BW1 = Integrated BW1 braking resistor BW2 = Integrated BW2 braking resistor M31 = Mounting panel M31 for MMF31 designOptions /M31 and /M32 are installed at the factory. M32 = Mounting panel M32 for MMF32 designOptions /M31 and /M32 are installed at the factory. EBW = External BW100-005 braking resistorOption /EBW is only available in conjunction with option /M31. Option /EBW is installed and connected at the factory. ODI = Additional digital inputs via 3 x M12 at the connection box (X5504_1, X5504_2, X5504_3) |
/ |
|
DSI 10A | Electronics cover design Direct System Bus Installation:
|
– |
|
0020 | Nominal output current of the electronics cover 0020 = 2.0 A 0025 = 2.5 A 0032 = 3.2 A 0040 = 4.0 A 0055 = 5.5 A 0070 = 7.0 A 0095 = 9.5 A 0125 = 12.5 A 0160 = 16.0 A |