Configuration example
Perform the following steps to configure a safety device from SEW-EURODRIVE in RSLogix Studio 5000.
- Make sure you are using at least version 30 of the software.
- Configure and, if necessary, adjust the size of the safety inputs/outputs according to the safety option used and the communication profile (see section "Configuration options").
- Start up the device as an EtherNet/IP™ station.
- Check and configure the module definition by clicking "Change".
- Go to the option "Safety" and enter the required information.
- You must enter the Requested Packet Interval (RPI) under "Connection Type". Select the value "30". This is the smallest interval (30 ms) for the CS..A safety options.
- You must enter the following data under "Configuration Signature":




- ID: Enter the value of the parameter SCCRC Test Value from MOVISUITE® here.
- Date: Select a specified date (reference: 01.03.2022).
- Time: Use the arrow keys to select a specified timestamp (reference: 13:00 UTC).
- Date: 01.03.2022, time: Depending on the respective time zone
- The system time of the computer on which the engineering tool of the originator is running is relevant.
The following UTC timestamps apply for CIP Safety:
UTC | Date | Time |
|---|---|---|
-12 | March 1, 2022 | 00:00:00 |
-11 | March 1, 2022 | 01:00:00 |
-10 | March 1, 2022 | 02:00:00 |
-9 | March 1, 2022 | 03:00:00 |
-8 | March 1, 2022 | 04:00:00 |
-7 | March 1, 2022 | 05:00:00 |
-6 | March 1, 2022 | 06:00:00 |
-5 | March 1, 2022 | 07:00:00 |
-4 | March 1, 2022 | 08:00:00 |
-3 | March 1, 2022 | 09:00:00 |
-2 | March 1, 2022 | 10:00:00 |
-1 | March 1, 2022 | 11:00:00 |
0 | March 1, 2022 | 12:00:00 |
+1 | March 1, 2022 | 13:00:00 |
+2 | March 1, 2022 | 14:00:00 |
+3 | March 1, 2022 | 15:00:00 |
+4 | March 1, 2022 | 16:00:00 |
+5 | March 1, 2022 | 17:00:00 |
+6 | March 1, 2022 | 18:00:00 |
+7 | March 1, 2022 | 19:00:00 |
+8 | March 1, 2022 | 20:00:00 |
+9 | March 1, 2022 | 21:00:00 |
+10 | March 1, 2022 | 22:00:00 |
+11 | March 2, 2022 | 23:00:00 |
+12 | March 2, 2022 | 00:00:00 |
+12:45 | March 2, 2022 | 00:45:00 |
+13:00 | March 2, 2022 | 01:00:00 |
+13:45 | March 2, 2022 | 01:45:00 |
+14 | March 2, 2022 | 02:00:00 |
- Make sure that you are in the online mode of the RSLogix Studio 5000 engineering tool. Load the safety network number into the safety option via the [Set] button and check the connection.
- Then check the connection.


