X1219: AC 400 V connection and DC 24 backup voltage, input

The following table provides information about this connection:

Function

AC 400 V connection for device supply and DC 24 V backup voltage, input

Connection type

Han® Q4/2, male, Fa. HARTING

Wiring diagram

Assignment

Contact

Function

1

L1

Line connection, phase L1

2

L2

Line connection, phase L2

3

L3

Line connection, phase L3

4

Res.

Reserved

11

+24V

DC 24 V input for backup mode (IN)

12

0V24

0V24 reference potential for backup mode (IN)

PE

PE

Protective earth connection