Cable cross section 1.5 mm2
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE: 18125794 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| Open M4 ring cable lug | ||||
CE: 18127711 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| ABB8 | ||||
CE: 18136095 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| SB11 | ||||
CE: 18189415 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| IS1, female, | ||||
CE: 18127703 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| IS2, female, | ||||
CE: 11740906 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| IS1, female, | ||||
CE: 18127681 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| IS2, female, | ||||
