Cable cross section 4.0 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 28123921 | LEONI LEHC® 005777 | Variable
| 4 × 4 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| M23, without coding ring, female | ||||
CE/UL: 28123875 | LEONI LEHC® 005771 | Variable
| 4 × 4 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| M23, without coding ring, female | ||||
CE/UL: 28124383 | LEONI LEHC® 005777 | Variable
| 4 × 4 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| Open | ||||
CE/UL: 28124359 | LEONI LEHC® 005771 | Variable
| 4 × 4 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| Open | ||||

