MOVIMOT® flexible MMF31S14.. with Han® Q connector

MOVIMOT® flexible MMF3. is a decentralized frequency inverter that serves to control drive units. It comprises of 4 core components, the electronics cover, connection box, front module, and maintenance switch (see the following figure).

[1]

LED displays

[9]

Connectors for motor connection

[2]

Connectors

[10]

Cable gland for connection of external braking resistor (optional)

[3]

Potentiometer f2Underneath the screw plug

[11]

Connection box

[4]

Potentiometer f1Underneath the screw plug

[12]

Screws for PE connection

[5]

Mounting lugs

[13]

Electronics cover

[6]

Connector for STO, IN

[14]

Front module with integrated local control 

[7]

DC 24 V connector (optional)

[15]

Nameplate

[8]

AC 400 V connector (+ DC 24 V, optional)

[16]

Load disconnector (optional)