MOVIMOT® flexible MMF32S14.. with Han® Q connector
MOVIMOT® flexible MMF3. is a decentralized frequency inverter that serves to control drive units. It comprises of 4 core components, the electronics cover, connection box, front module, and maintenance switch (see the following figure).

[1] | LED displays | [9] | Connectors for motor connection |
[2] | Connectors | [10] | Cable gland for connection of external braking resistor (optional) |
[3] | Potentiometer f2Underneath the screw plug | [11] | Connection box |
[4] | Potentiometer f1Underneath the screw plug | [12] | Screws for PE connection |
[5] | Mounting lugs | [13] | Electronics cover |
[6] | Connector for STO, IN | [14] | |
[7] | DC 24 V connector (optional) | [15] | Nameplate |
[8] | AC 400 V connector (+ DC 24 V, optional) | [16] | Load disconnector (optional) |