Kabelquerschnitt 2.5 mm2
Anschlusskabel | Konformität/Sachnummer | Kabeltyp | Länge/Verlegeart | Kabelquerschnitt/Betriebsspannung | ||
|---|---|---|---|---|---|---|
CE/UL: 28135369 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| offen | ||||
CE/UL: 28128443 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| M23, female (SH1/KH1)SpeedTec-Verschluss | ||||
CE/UL: 28128478 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| M23, Codier-Ring: braun, female | ||||
CE/UL: 28135326 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS1, female, | ||||
CE/UL: 28135318 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS1, female, | ||||
CE/UL: 28135296 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS2, female, | ||||
CE/UL: 28135288 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS2, female, | ||||
