Kabelquerschnitt 4.0 mm2
Anschlusskabel | Konformität/Sachnummer | Kabeltyp | Länge/Verlegeart | Kabelquerschnitt/Betriebsspannung | ||
|---|---|---|---|---|---|---|
CE/UL: 28170687 | LEONI LEHC® 005276 | variabel
| 4 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS2, female, | ||||
CE/UL: 28170679 | LEONI LEHC® 005276 | variabel
| 4 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS2, female, | ||||
CE/UL: 28170636 | LEONI LEHC® 005276 | variabel
| 4 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| HAN®, 10E, female (ABB8) | ||||
CE/UL: 28170644 | LEONI LEHC® 005276 | variabel
| 4 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| HAN®, 10E, female (ALA4) | ||||
CE/UL: 28170695 | LEONI LEHC® 005276 | variabel
| 4 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| offen (Klemmkastenanschluss M5) | ||||
CE/UL: 28170709 | LEONI LEHC® 005276 | variabel
| 4 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| M23, female (SH1/KH1)SpeedTec-Verschluss | ||||
CE/UL: 28183282 | HELUKABEL Li9YC11Y-HF 4G4.0 + (3 × 1.0)C | variabel
| 4 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| M23, female (SB1)SpeedTec-Verschluss | ||||
CE/UL: 28170660 | LEONI LEHC® 005276 | variabel
| 4 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male | Adapterkabel für Retrofit | HAN® 6B, female | ||||
CE/UL: 28170717 | LEONI LEHC® 005276 | variabel
| 4 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| M23, Codier-Ring: braun, female | ||||
