igus chainflex

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28117816, 28111044

Assembly

Open cable end

Description

Assembled connector

Core color/core cross section

Identification

Assembly

Signal

Contact

 

–

–

Reserved

res.

1

Black 0.5 mm2

1

Not prefabricated

F_STO_P2 connection

F_STO_P2

2

 

–

–

Reserved

res.

3

Black 0.5 mm2

2

Not prefabricated

F_STO_P1 connection

F_STO_P1

4

Black 0.5 mm2

3

Not prefabricated

F_STO_M connection

F_STO_M

5

Green/yellow 0.5 mm2

–

Not prefabricated

This core is not used in the connector.

–

–