HELUKABEL®

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28117808, 28110986

Assembly

Open cable end

Description

Assembled connector

Core color/
core cross section

Identification

Assembly

Signal

Contact

 

–

–

Reserved

res.

1

White 0.5 mm2

–

Not prefabricated

F_STO_P2 connection

F_STO_P2

2

 

–

–

Reserved

res.

3

Brown 0.5 mm2

–

Not prefabricated

F_STO_P1 connection

F_STO_P1

4

Green 0.5 mm2

–

Not prefabricated

F_STO_M connection

F_STO_M

5