igus chainflex

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28111001, 28111036

Assembly

Open cable end

Description

Assembled connector

Core color/
core cross section

Identification

Assembly

Signal

Contact

 

–

–

DC 24 V auxiliary outputDo not connect these cores in the connector.

24V_OUT

1

Black 0.5 mm2

1

Not prefabricated

F_STO_P2 connection

F_STO_P2

2

 

–

–

0V24 reference potential
for DC 24 V auxiliary outputDo not connect these cores in the connector.

0V24_OUT

3

Black 0.5 mm2

2

Not prefabricated

F_STO_P1 connection

F_STO_P1

4

Black 0.5 mm2

3

Not prefabricated

F_STO_M connection

F_STO_M

5

Green/yellow 0.5 mm2

–

Not prefabricated

This cores is not used in the connector.

–

–