Technical data for PROFINET IO interface
PROFINET IO | PROFINET IO | |
|---|---|---|
Manufacturer ID | 010Ahex | |
Device ID | 14dec | |
Connection technology | M12 connector, | |
Baud rate | 100 MBd (full duplex) | |
Application protocols | PROFINET IO, HTTP, SNMP, | |
Port numbers used | 80, 161, 310, PROFINET | |
Conformance class | C | |
| Real time class | RT (Real Time), IRT (Isochronous Real Time) |
| Netload class | 3 |
| Topology recognition | Yes (LLDP) |
| Automatic addressing | Yes (LLDP, DCP) |
| I&M | 1 – 4 |
Media redundancy | MRP | |
Shared Device | Yes | |
Ethernet switch | 2 ports, integrated | |
| Technology | Cut Through, Store and Forward |
| Latency period | 5.5 µs |
| Latency period | Depending on package size |
Application profiles | PROFIsafe, PROFIenergy | |
Permitted cable types | Category 5 and higher, class D in accordance with IEC 11801 | |
Maximum cable length (from switch to switch) | 100 m | |
GSD file name |
| |
Bitmap file name |
| |