Selection of a safety sub-function via safe digital input
All response times must be multiplied by the factor 1.002.
Calculation factor | Calculation specification response time |
|---|---|
STO | T_InputProcessing_F-DI + T_Sys |
SS1-r | T_InputProcessing_F-DI + T_Sys + SSx‑r monitoring delay t2 (8706.9) + actual_speed/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0 |
SS1-t | T_InputProcessing_F-DI + T_Sys + SSx‑t delay t1 (8706.8) |
SLS | T_InputProcessing_F-DI + T_Sys + monitoring delay t2 (8706.23) + (maximum speedMaximum speed (8707.1) or further SLS limit speed in the same effective direction |
SDI | T_InputProcessing_F-DI + T_Sys |
SSR | T_InputProcessing_F-DI + T_Sys + monitoring delay t2 (8706.53) |
SLI | T_InputProcessing_F-DI + T_Sys |