X43: EtherCAT®/SBusPLUS connection (OUT)
The following table provides information about this connection:
Function |
|---|
Connection for Ethernet-based fieldbus or subnetwork |
Connection type |
|---|
Industrial Mini I/O, socket block (female), type 1 |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | TX+ | Transmit line (+) |
2 | TX- | Transmit line (-) |
3 | RX+ | Receive line (+) |
4 | Res. | Reserved |
5 | Res. | Reserved |
6 | RX- | Receive line (-) |
7 | Res. | Reserved |
8 | Res. | Reserved |
For designs with mini I/O connectors, SEW-EURODRIVE supplies the Ethernet cable holder (part number 27804887) as an accessory pack.
Additional information