Speed source
The Speed source parameter defines the behavior of safe communication with the higher-level safety controller when the prioritized terminal control is activated.
Parameter | Setting | Meaning |
|---|---|---|
Speed | Prioritized | The "Prioritized terminal control" function applies the speedWhen the function is active
|
POI data word 1-16 | The "Prioritized terminal control" function applies the speedWhen the function is active | |
Data Flexibility | The "Prioritized terminal control" function applies the speedWhen the function is active | |
Analog input | The "Prioritized terminal control" function applies the speedWhen the function is active | |
Total: | The "Prioritized terminal control" function applies the speedWhen the function is active | |
Primary frequency | The "Prioritized terminal control" function applies the speedWhen the function is active |