Technical data of encoder option
For MOVIMOT® advanced, encoders are only available in combination with the DFC and DSI communication variants, but not for the DBC and DAC communication variants.
/EI8Z | /EK8Z | /AK8Z | /EK9Z | |
|---|---|---|---|---|
Encoder ability class | Medium class | High class | High class | High class |
Motor series | DRN71-132S, DR2C71-100LSA | |||
Motor sizes | 71 – 132S | 71 – 100LSA | ||
Combination of brake/brake control | BG17 brake control: BE.. | |||
Combination of motor protection/temperature | Motor protection: TF (in winding) Motor protection/motor temperature: PI (Pt1000 in stator housing and motor temperature model with MOVI-C® inverters) | |||
Combination of forced cooling fans | Yes | |||
Encoder type | Incremental encoder | Incremental encoder | Multi-turn absolute encoder | Single-turn absolute encoder |
Interface | MOVILINK® DDI, coaxial | |||
MOVILINK® DDI type designation | DI.E.. | |||
Power requirement (24 V supply via MOVILINK® DDI) | 107 mA (without encoder: 60 mA) | |||
Electronic nameplate | ET2000 (MOVILINK® DDI, integrated) | |||
Voltage supply | DC 24 V (MOVILINK® DDI, integrated) | |||
Incremental resolution (position increments per motor revolution) | 12 bit 4096 inc | 16 bit 65536 inc | – | – |
Single-turn resolution (position resolution per motor revolution) | – | – | 16 bit 65536 inc | 16 bit 65536 inc |
Multi-turn resolution (max. counter for complete motor revolutions) | – | – | 16 bit 65536 inc | – |
Maximum permissible magnetic field external to the motor | Outer contour of the motor: 25 mT / 20 kA/m | Outer contour of the motor: 25 mT / 20 kA/m On the encoder housing: 10 mT / 8 kA/m | ||
Vibration resistance in accordance with EN 60068‑2‑6 | ≤ 10 g (f > 18.5 Hz) | |||
Shock resistance in accordance with EN 60068‑2‑27 | ≤ 100 g (t = 6 ms, 18 pulses) | |||
Maximum speed | 6000 min-1 | |||
Degree of protection in accordance with EN 60529 | IP66 | |||
Corrosion and surface protection | KS, OS1 – OS4, OSG | |||
Installation altitudeObserve the restrictions of the ambient temperature and potential derating of the respective motor/inverter or of the brake and encoder design when used at an increased ambient temperature and/or depending on the installation altitude. | ≤ 3866 m | |||
Explosion protection | – | |||
Functional safety | – | YesIn preparation. | ||