General technical data of MOVIGEAR® performance

Interference immunity

EN 61800-3, 2. environment (industrial environment)

Interference emission

EN 61800-3 category C3

No EMC category is specified for IT systems.

Ambient temperature

See chapter Environmental conditions

Operating mode

S1, DB (EN 60034-1)

Type of cooling

Natural cooling

Degree of protection

Standard: IP65 or IP66Depending on the configuration. According to EN 60529
(housing enclosed and all cable entries sealed)

Pollution class

2 in accordance with IEC 60664‑1

Overvoltage category

III in accordance with IEC 60664-1

Permitted number of times power may be switched on/off

1 × per minute

Minimum switch-off time for power off

10 s

Startup phase

During the startup phase of the device, signal states may differ from the expected state.

The "DRIVE" status LED shows the status of the startup phase, see chapter "DRIVE" status LED.

For devices that support cyclic data exchange, the end of the startup phase is indicated by the values being reported back to the higher-level controller via the PI data of the inverter.

Required preventive measure

Grounding of the device

Protection functions

  • Shutdown caused by overcurrent due to ground fault, short circuit, overload
  • Shutdown caused by DC link overvoltage
  • Shutdown caused by overtemperature
  • Motor monitoring in accordance with UL function

Signaling functions

Display elements to indicate the device state

Current carrying capacity of terminals

See chapter:

Installation altitude

Up to h ≤ 1000 m without restrictions.

The following restrictions apply to altitudes > 1000 m:

  • From 1000 m to max. 3800 m: IN reduced by 1% per 100 m
  • From 2000 m to max. 3800 m: To maintain protective separation and the air gaps and creepage distances according to EN 61800‑5‑1, an overvoltage protection device must be connected upstream to reduce the overvoltages from category III to category II.

Proof of mechanical strength

See chapter Environmental conditions

Mass

See chapter "Technical data" > Torque characteristics