"DRIVE" status LED

The following table describes the display functions of the "DRIVE" LED:

LED

Operating status/

Meaning

Measure

Error code

Suberror code

Off

Not ready for operation

Line voltage absent.

Power on the line voltage.

Yellow

Flashing very rapidly, 4 Hz

Not ready for operation

Initialization phase

Wait until initialization is complete.

Green/yellow

Flashing with changing colors, 0.5 Hz

(1 × green, 1 × yellow)

Ready for operation, but device inhibited.

The "STO" signal is active.

Deactivate the "STO” signal.

Yellow

Flashing slowly, 0.5 Hz

Ready for operation, but manual mode/local mode, device inhibited.

Line voltage is OK.

Yellow

Flashes rapidly, 2 Hz

Ready

Deactivating DynaStop® without drive enable active.

Yellow

Steady light

Ready for operation, but device inhibited.

Line voltage is OK.

The output stage is inhibited.

Green

Flashing slowly, 0.5 Hz

Device enabled, but condition manual operation/local mode

The output stage is enabled.

The motor is in operation.

Green

Flashing very rapidly, 4 Hz

Device enabled, but current limit active.

The drive is at the current limit.

Reduce the load.

Green

Steady light

Device enabled.

The output stage is enabled.

The motor is in operation.

Yellow/red

Flashing with changing colors, 1 Hz

(2 × yellow, 2 × red)

Ready

A displaying error is present.

The output stage is inhibited.

Refer to chapter "Error description” in the product manual for possible measures.

Green/red

Flashing with changing colors, 1 Hz

(2 × green, 2 × red)

Ready

A displaying error is present.

The output stage is enabled.

The motor is in operation.

Refer to chapter "Error description” in the product manual for possible measures.

Red

Flashing, 1 Hz

3

1

Ground error

Refer to chapter "Error description” in the product manual for possible measures.

4

1

Brake chopper error

6

1

Line error

7

1

DC link error

8

1, 2, 3

Speed monitoring error

9

1, 2, 5, 6, 9, 10

Control mode error

10

1, 3 – 11

Data Flexibility error

11

1 – 6

Temperature monitoring error

12

1, 2

Brake error

13

5, 24

Encoder 1 error

16

5 – 8, 10, 20 – 27

Startup error

19

1 – 9

Process data error

20

2, 11

Device monitoring error

23

4

Power section error

25

2 – 7, 20, 21, 30,31, 61, 70

Parameter memory monitoring

26

1, 3

External error

28

1, 12 – 14

FCB drive function error

29

1 – 4

Hardware limit switch error

30

1 – 3

Software limit switch error

31

1 – 4, 7, 9

Thermal motor protection error

32

2 – 6, 12

Communication error

33

11, 12, 13

System initialization error

34

1

Process data configuration error

35

1 – 5

Function activation error

42

1 – 3

Lag error

44

2, 3, 4

Error
overcurrent phase U, V, W

46

2, 3, 50 51, 52

Safety card error

51

1

Analog processing error

Red

Steady light

1

1, 2

Output stage monitoring error

Contact SEW‑EURODRIVE Service.

4

2

Brake chopper error

7

2

DC link error

9

3, 4, 8

Control mode error

10

2, 99

Data Flexibility error

11

7, 8

Temperature monitoring error

13

1, 3, 6, 7, 8, 9, 11, 13, 15, 22, 23

Encoder 1 error

16

2, 11, 12. 30

Startup error

17

7

Internal processor error

18

1, 3, 4, 7, 8, 9, 10, 12, 13

Software error

20

1, 7

Device monitoring error

21

1

S-Drive 1 error

23

5, 6, 7, 8

Power section error

25

10, 12 – 19, 50, 51, 81

Parameter memory monitoring

28

13

FCB drive function error

33

1, 2, 6, 7, 8, 10

System initialization error

46

1

Safety card error