Error 20 Device monitoring
Error: 20.1 (1401hex | 5121dec) Description: Supply voltage fault | ||
|---|---|---|
| Response: Output stage inhibit (standard) System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Internal electronics supply voltage or externally connected DC 24 V supply voltage not within permitted voltage range. | – Check the voltage level of the external DC 24 V supply voltage and check for correct connection. – Acknowledge the fault. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
24 V power supply unit overloaded. | Check the project planning for the power demand. | |
Error: 20.2 (1402hex | 5122dec) Description: Supply voltage overloaded | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The current load on the current paths of the DC 24 V supply voltage inside the device is too high. The signal outputs of the device were therefore de-energized. | – Remove all external consumers: – from the digital outputs of the basic device – from any options that may be present – from all encoder connections – from other consumers at the DC 24 V output voltage terminals – Acknowledge the fault. – Reconnect the consumers with the device, one after the other, until the error message appears once again. – Connect a consumer with a lower current consumption or eliminate the short circuit. | |
Error: 20.8 (1408hex | 5128dec) Description: Fan – warning | ||
|---|---|---|
| Response: Warning with self reset | |
Cause | Measure | |
Fan function impaired. | – Check fan for contamination. – If the warning occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 20.9 (1409hex | 5129dec) Description: Fan – fault | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
Fan defective. | Contact SEW-EURODRIVE Service. | |
Error: 20.36 (1424hex | 5156dec) Description: Voltage oscillations detected | ||
|---|---|---|
| Response: Voltage oscillations | |
Cause | Measure | |
The oscillation of the DC link voltage is outside the permitted range. | Check DC link voltage for oscillations. | |