Error 7 DC link
Error: 7.1 (0701hex | 1793dec) Description: DC link overvoltage | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + Module bus response "critical" + ESO | |
Cause | Measure | |
Maximum permitted DC link voltage exceeded. | – Check the connection of the braking resistor. – Decrease deceleration. – Check the configuration of the braking resistor (resistance value). | |
Error: 7.4 (0704hex | 1796dec) Description: DC link undervoltage | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
DC link voltage exceeded lower limit and output stage inhibited by hardware. | – Reduce the dynamic load change from regenerative operation to motoring operation. – Check previous error, e.g. line phase failure or power off in motoring operation. | |
Error: 7.9 (0709hex | 1801dec) Description: Short circuit in DC link | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
Short circuit in the DC link. | – Check the DC link connection. – Remove the short circuit. – Check the supply voltage pre-charge. | |
Error: 7.10 (070Ahex | 1802dec) Description: Pre-charging timeout | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
Capacitive load too high in the DC link. | Check the project planning. | |
Error: 7.12 (070Chex | 1804dec) Description: Load before connecting the grid | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
The DC link was overloaded after completion of pre-charging and before connecting the supply system. The delay in connection of the supply system can be caused by a second line contactor, for example. | Eliminate the cause for the delayed grid connection. | |
Error: 7.18 (0712hex | 1810dec) Description: Capacity measurement failed | ||
|---|---|---|
| Response: Warning + line contactor unchanged + module bus response "Warning" | |
Cause | Measure | |
The error can be caused as follows: – The DC link capacity is too low. – The precharging device is defective for devices in parallel operation. – The connection of the charging current measurement is defective. | Contact SEW-EURODRIVE Service. | |