Error 12 Brake
Error: 12.1 (0C01hex | 3073dec) Description: Brake output fault | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
No brake connected | – Check the brake connection. – Check the startup. | |
Brake cable disconnected in switched-on state. | Check the connection of the brake. | |
The brake was overloaded by an overcurrent > 2 A. | – Make sure that the connected brake is permitted. – Check the brake. | |
The brake was overloaded by frequent connection (> 0.5 Hz). | Reduce the switching frequency of the brake. | |
Error: 12.2 (0C02hex | 3074dec) Description: DC 24 V brake voltage not within tolerance range | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The DC 24 V supply voltage is not within the tolerance range of 24 – 26.4 V. | Check the DC 24 V supply voltage. | |
Error: 12.20 (0C14hex | 3092dec) Description: Digital motor integration – critical fault | ||
|---|---|---|
| Response: Output stage inhibit with self reset | |
Cause | Measure | |
The integrated brake control has detected a critical error. | Observe the error message of the subslave. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 12.21 (0C15hex | 3093dec) Description: Digital motor integration – fault | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit with self reset | |
Cause | Measure | |
The integrated brake control has detected an error. | Observe the error message of the subslave. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 12.22 (0C16hex | 3094dec) Description: Digital motor integration – warning | ||
|---|---|---|
| Response: Warning with self reset | |
Cause | Measure | |
The integrated brake control signaled a warning. | Observe the warning of the subslave. Identify the exact cause of this warning and take the appropriate measures for elimination. | |
Error: 12.23 (0C17hex | 3095dec) Description: Digital motor integration – timeout | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Communication with the integrated brake control is disrupted. | Check the connection. | |
Error: 12.24 (0C18hex | 3096dec) Description: Digital motor integration – initialization error | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Initialization of integrated brake control failed. | – Acknowledge the fault. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |