Sum of the nominal DC link current of the connected axis modules
The sum of all nominal DC link currents of the axis modules must not exceed the values specified in the following table. For other cases, contact SEW‑EURODRIVE Service.
Device | Operating mode | Maximum total nominal axis current | |
|---|---|---|---|
Without MDC.. | With | ||
MDE90A-0200.. | Energy mode | Depending on the | Not permitted |
Power mode/ | 150 A | 350 A | |
MDE90A-0750.. | Energy mode | Depending on the | Not permitted |
Power mode/ | 150 A | 350 A | |