Sum of the nominal DC link currents of the connected axis modules
The sum of the nominal DC link currents of all axis modules connected to the power supply module must not exceed 3 times the nominal DC link current (300% IDCL_nom) of the supply module.
Power supply module | Nominal DC link current | Maximum sum of |
|---|---|---|
MDP90A-0100.. | 21 A | 63 A |
MDP90A-0250.. | 51 A | 153 A |
MDP90A-0500.. | 102 A | 306 A |
MDP90A-0750.. | 153 A | 459 A |
MDP90A-1100.. | 224 A | 672 A |