Unit
MDR90B-....-503-4-..
Size
4
Type
0500
0750
Nominal power loss
W
60
Power consumption 24 V
110
Permitted number of times power may be switched on/off per minute
–
1
Minimum switch-off time for power off
s
10
Mass
kg
21