MDE90A-0750.. DC/DC-converter module signal terminals
Terminal | Contact | Function | |
|---|---|---|---|
| X5:24 V | 24V_in | 24 V supply voltage |
X5:GND | GND | ||
| X20:1 | 24V_out | DC 24 V voltage output |
X20:2 | DOR-C | Shared relay contact | |
X20:3 | DOR_NO | NO contact | |
X20:4 | DO03 | Freely programmable or occupied by MOVIKIT® | |
X20:5 | DO02 | ||
X20:6 | DO01 | ||
X20:7 | DO00 | ||
X20:8 | DI02 | ||
X20:9 | DI01 | ||
X20:10 | DI00 | Preassigned with "Output stage inhibit" | |
X20:11 | GND | Reference potential | |
| X21:1 | 24V_out | DC 24 V auxiliary voltage output |
X21:2 | DI03 | Freely programmable | |
X21:3 | – | Reserved | |
X21:4 | – | Reserved | |
| X30 OUT | – | System bus |
X30 IN | – | ||
| X31_A | – | CAN bus (SEW-EURODRIVE Service interface) The functionality of connections X31_A and X31_B is identical. |
X31_B | – | ||
| X33:1 | 24V_out | DC 24 V voltage output |
X33:2 | 5V_out | DC 5 V voltage output | |
X33:3 | TEMP SENSOR | Temperature sensor V+ against X33:8 | |
X33:4 | ERROR | Wire break: n.c: +5 V corresponds to "OK" | |
X33:5 | OVER VOLTAGE | Overvoltage: n.c: +5 V corresponds to "OK" | |
X33:6 | CAN LOW | CAN low | |
X33:7 | CAN HIGH | CAN high | |
X33:8 | GND | Reference potential | |





