Unit
MDR90B-....-503-4..
MDR91B-....-503-4..
Size
4
Type
0500
0750
Power section nominal power loss
W
1200
1300
300
500
Power consumption 24 V
110
Permitted number of times power may be switched on/off per minute
–
1
Minimum switch-off time for power off
s
10
Mass
kg
21