Digital inputs
Specification | |
|---|---|
Quantity | 4 |
Design | In accordance with IEC 61131-2 |
Cycle time | 1 ms |
Response time | 100 μs plus cycle time |
Maximum output current | 50 mA |
Current consumption | 3 mA at 30 V |
X20 connection contacts | |
X21:2 (MDP92A-0250.. only) | DI03: freely programmable |
X20:8 – 10 | DI00: freely programmable, preassigned with "Output stage inhibit" DI01 – DI02: freely programmable, or occupied by MOVIKIT® |