Wire resistor

[1] | Cable entry is possible from both sides. |
Braking resistor | Main dimensions in mm | Mounting dimensions in mm | Cable gland | |||||
|---|---|---|---|---|---|---|---|---|
A | B | C | a | b | d | x | ||
BR047-010-T | 749 | 92 | 125 | 630 | 80 | 6.5 | 8 | M25+M12 |
BR027-016-T | 649 | 185 | 125 | 530 | 150 | 6.5 | 8 | M25+M12 |
BW027-024-T | 649 | 275 | 125 | 530 | 240 | 6.5 | 8 | M25+M12 |
BW012-016 | 649 | 185 | 120 | 530 | 150 | 6.5 | 8 | M25 |
BW012-024 | 649 | 275 | 125 | 530 | 240 | 6.5 | 9 | M25 |
