Operating displays of the 7-segment display on the MDP90A.. power supply module
Displays in normal operation | |||
|---|---|---|---|
Display | Description | State | Remark/action |
rd | Ready for operation (ready) | No error/warning: VDCL ≥ 100 V | Status information |
hi/dC | Not ready for operation | DC link voltage is above 60 V, but no line voltage detected | Status information |
Displays of different device states | |||
|---|---|---|---|
Display | Description | State | Remark/action |
00 | DC link voltage is less than 100 V | 24 V backup mode |
|
b0 | Device starts (boots) | Device starts (boots, module bus is initialized) |
|