Mechanical accessories
Modules | Number of shield terminals | |
|---|---|---|
Shield plate for signal cables | Shield plate for power cables | |
MDP90A.. power supply modules | 1 | 1 |
MDR9.B.. supply and regenerative modules | 1 | 1 |
MDF90B.. filter module | – | – |
MDP92A-0100.. power supply modules with controlled DC link voltage | 1 | 1 |
MDP92A-0250.. power supply modules with controlled DC link voltage | 1 | 2 |
MDE90A-0200.. DC/DC converter modules | 1 | 1 |
MDE90A-0750.. DC/DC converter modules | 1 | 2 |
MDA90A..single-axis modules | 1 | 1 |
MDD9.A.. double-axis modules | 1 | 1 |
MDC90A-0001/0002.. capacitor modules | 1 | 1 |
MDC90A-0005.. capacitor module | – | – |
MDC90A-0120.. capacitor module | – | 1 |
MDC92A-0075.. energy modules | 1 | – |
MDC92A-0125.. energy modules | 1 | 1 |
Switched-mode power supply module with AC and DC supply MDS90A.. | 1 | 1 |
MDL91A.. coupling module | 1 | – |
MDM90A master module | 1 | – |
Modules | Lifting eye | Type | Part number |
|---|---|---|---|
MDP90A.. power supply modules Size 4 |
| CLH11A | 28106229 |
MDA90A.. single-axis module Size 6 |
