Standard accessories
The standard accessories are included in the delivery of the basic device. You can order the standard accessories with the following part numbers:
Power supply modules | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDP90A.., size 1 | 28223756 | 28224876 | 18166989 |
MDP90A.., size 1A | 28223756 | 28225201 | 18167004 |
MDP90A.., size 2 | 28224507 | 28230027 | 18166989 |
MDP90A.., size 3 | 28232984 | 28232992 | 18167012 |
MDP90A.., size 4 | 28234316 | 28234324 | 18167020 |
Supply and regenerative modules | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDR9.B.. | 28269896 | 28269918 | 18167020 |
Filter module | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDF90B.. | – | 28269934 | – |
Power supply modules with controlled DC link voltage | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDP92A-0100.. | 28296834 | 28296842 | 18166989 |
MDP92A-0250.. | 28257596 | 28257618 | 18167012 |
DC/DC converter modules | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDE90A-0200.. | 28296834 | 28296842 | 18166989 |
MDE90A-0750.. | 28257596 | 28257618 | 18167012 |
Single-axis modules | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDA90A.., size 1 | 28223756 | 28223764 | 18166989 |
MDA90A.., size 2 | 28233530 | 28220463 | 18166997 |
MDA90A.., size 3 | 28220714 | 28225236 | 18167004 |
MDA90A.., size 4 | 28226151 | 28226178 | 18167004 |
MDA90A.., size 5 | 28231635 | 28231643 | 18167012 |
MDA90A.., size 6 | 28233190 | 28233212 | 18167020 |
Double-axis modules | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDD9.A.., size 1 | 28223756 | 28223764 | 18166989 |
MDD9.A.., size 2 | 28220455 | 28220463 | 18166997 |
Capacitor modules | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDC90A-0001/0002/0005.. | – | 28261623 | – |
MDC90A-0120.. | 28252705 | 28252713 | – |
Energy modules | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDC92A-0075.. | 28307291 | 28252713 | – |
MDC92A-0125.. | 28252705 | 28252713 | – |
Switched-mode power supply module with AC and DC supply | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDS90A.. | 28223756 | 28261623 | – |
Coupling module | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDL91A.. | 28307291 | 28223764 | 18166989 |
Master module | Mechanical accessories | Electrical accessories | |
|---|---|---|---|
Accessory pack | Accessory pack | Module bus cable | |
MDM90A | 28244389 | 28244397 | 18166989 |















