Assignment and combinability of the card slots
INFORMATION

The double-axis modules MDD9.A.. size 1 do not have option card slots.
The following table shows the assignment of the option card slots and the possible combinations of option cards:
Card | Type | Slots | |||
|---|---|---|---|---|---|
MDA90A-.. | MDD90A-.. | MDD91A-.. | |||
Size 1 | Size 2 – 6 | Size 2 | Size 2 | ||
Multi-encoder card | CES11A | [1] | [1] | – | – |
Input/output cards | CID21A | – | [2] | – | – |
CIO21A | |||||
Safety card | CSB21A | [1] | [1] | [1] | [1] |
CSB31A | [1] | [1] | – | – | |
CSS21A | [1] | [1] | [1] | [1] | |
CSS31A | [1] | [1] | – | – | |
CSA31A | [1] | [1] | – | – | |