Size 2, MDA90A-0160, 0240

A

View from top

[1]

EMC: Terminal screw for TN/TT systems

[2]

X6: Safe Torque Off (STO) connection

[3]

X30 OUT: System bus

[4]

X30 IN: System bus

 

 

B

View from front

[5]

Signal and control cable shield plate

[6]

X31: SEW-EURODRIVE service interface

[7]

X20: Digital inputs

[8]

X21: Digital outputs

[9]

EtherCAT® ID switch

[10]

7-segment display

[11]

X15: Motor encoder connection

[12]

X5: 24 V supply voltage busbar connection

[13]

PE busbar connection

[14]

X4: DC link busbar connection

[15]

Signal and power cable shield plate

[16]

Product label with QR code

[17]

Card slot

[18]

Status LEDs EtherCAT®/SBusPLUS "RUN", "ERR"

 

 

C

View from below

[19]

X10: Brake control and motor temperature monitoring connection

[20]

X2: Motor connection

[21]

Housing PE connection

[22]

X16: MOVILINK® DDI connection