CBG.. keypads
Keypad | CBG11A | CBG21A | CBG22A |
|---|---|---|---|
Part number | 28232646 | 28238133 | 28277554 |
Interfaces | D-sub, 9‑pin, female (CAN interface) | ||
USB 2.0 mini B, female (PC connection) | |||
Operating temperature | 0 °C to 60 °C | ||
Degree of protection | IP40 according to EN 60529 | ||
Dimensions H × W × D | 100 × 45 × 20 mm | 110 × 65 × 20 mm | |
Screen size H × W | 23 × 28.5 mm | 37 × 49 mm | |
Diagonal screen measurement | 1.5" (38 mm) | 2.4" (61 mm) | |
Screen resolution H × W | 64 × 78 pixels | 240 × 320 pixels | |