FLA values for the MOVIONE® drive unit with DRN..
The following table lists the FLA values of the drive unit:
Motor type | Nominal line voltage | |||
|---|---|---|---|---|
Vline | 400 V | 460 V | 480 V | |
DRN71MS4 | IN | 0.65 A | 0.56 A | 0.54 A |
DRN71M4 | 0.92 A | 0.80 A | 0.77 A | |
DRN80MK4 | 1.16 A | 1.01 A | 0.97 A | |
DRN80M4 | 1.58 A | 1.37 A | 1.31 A | |
DRN90S4 | 2.30 A | 2.00 A | 1.91 A | |
DRN90L4 | 3.06 A | 2.66 A | 2.55 A | |