Error 63 Speed-dependent drive safety function
Error: 63.1 (3F01hex | 16129dec) Description: SLS 1 limit speed exceeded in positive direction of movement | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit speed SLS 1 exceeded in positive direction of movement. | – Check the speed setpoint of the application with the safety subfunction active, and adjust if necessary. – Check the parameterization of the safety card (limit speed SLS 1), and adjust if necessary. | |
Error: 63.2 (3F02hex | 16130dec) Description: SLS 2 limit speed exceeded in positive direction of movement | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit speed SLS 2 exceeded in positive direction of movement. | – Check the speed setpoint of the application with the safety subfunction active, and adjust if necessary. – Check the parameterization of the safety card (limit speed SLS 2), and adjust if necessary. | |
Error: 63.3 (3F03hex | 16131dec) Description: SLS 3 limit speed exceeded in positive direction of movement | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit speed SLS 3 exceeded in positive direction of movement. | – Check the speed setpoint of the application with the safety subfunction active, and adjust if necessary. – Check the parameterization of the safety card (limit speed SLS 3), and adjust if necessary. | |
Error: 63.4 (3F04hex | 16132dec) Description: SLS 4 limit speed exceeded in positive direction of movement | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit speed SLS 4 exceeded in positive direction of movement. | – Check the speed setpoint of the application with the safety subfunction active, and adjust if necessary. – Check the parameterization of the safety card (limit speed SLS 4), and adjust if necessary. | |
Error: 63.5 (3F05hex | 16133dec) Description: SLS 1 limit speed exceeded in negative direction of movement | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit speed SLS 1 exceeded in negative direction of movement. | – Check the speed setpoint of the application with the safety subfunction active, and adjust if necessary. – Check the parameterization of the safety card (limit speed SLS 1), and adjust if necessary. | |
Error: 63.6 (3F06hex | 16134dec) Description: SLS 2 limit speed exceeded in negative direction of movement | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit speed SLS 2 exceeded in negative direction of movement. | – Check the speed setpoint of the application with the safety subfunction active, and adjust if necessary. – Check the parameterization of the safety card (limit speed SLS 2), and adjust if necessary. | |
Error: 63.7 (3F07hex | 16135dec) Description: SLS 3 limit speed exceeded in negative direction of movement | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit speed SLS 3 exceeded in negative direction of movement. | – Check the speed setpoint of the application with the safety subfunction active, and adjust if necessary. – Check the parameterization of the safety card (limit speed SLS 3), and adjust if necessary. | |
Error: 63.8 (3F08hex | 16136dec) Description: SLS 4 limit speed exceeded in negative direction of movement | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit speed SLS 4 exceeded in negative direction of movement. | – Check the speed setpoint of the application with the safety subfunction active, and adjust if necessary. – Check the parameterization of the safety card (limit speed SLS 4), and adjust if necessary. | |
Error: 63.9 (3F09hex | 16137dec) Description: SLS maximum speed exceeded in positive direction of movement | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Maximum speed SLS exceeded in positive direction of movement during monitoring delay. | – Check the maximum speed of the application while the safety subfunction is active, and adjust if necessary. – Check the parameterization of the safety card (maximum speed), and adjust if necessary. | |