Equipotential bonding of the MOVIONE® drive unit

The following figure shows the connection of the equipotential bonding and the PE conductor:

[1]

The mechanical installation of a drive unit with hollow shaft does not create a conductive connection of drive unit and mounting plate. In this case, a low-impedance, Hf-capable equipotential bonding [4] is required. If you install a drive unit without a hollow shaft, this results in a large, conductive connection between the drive unit and the mounting plate. In this case, the entire contact surface must be electrically conductive (e.g. unpainted).

[2]

PE conductor in the supply system cable

[3]

2. PE conductor via separate terminals

[4]

EMC-compliant equipotential bonding, e.g. via grounding strap (HF litz wire)

The contact surfaces must be electrically conductive (e.g. unpainted). For improved low-impedance grounding at high frequencies, SEW‑EURODRIVE recommends using corrosion-resistant connecting elements. The HF grounding option can be combined with LF grounding at the terminal box.

  • Do not use the cable shield of signal cables for equipotential bonding.

INFORMATION

For detailed information on equipotential bonding for decentralized inverters and drive units, refer to the manual "EMC in Drive Engineering – EMC-Compliant Installation in Practice" > "Equipotential Bonding of Decentralized Inverters" by SEW‑EURODRIVE.