Notes on installing the drive unit
Observe the following information when installing the drive unit:
- Perform the steps described in chapter Installation notes before installing the drive unit.
- Only install the drive unit on a level, low-vibration, and torsionally rigid support structure.
- Observe the mounting position specified on the motor nameplate.
- Thoroughly remove any anti-corrosion agent from the shaft ends. Use a commercially available solvent for this purpose. Do not allow the solvent to penetrate the bearings and sealing rings – this could damage the material.
- Align the motor carefully to avoid placing any unacceptable strain on the motor shafts. Observe the permitted overhung and axial loads specified in the respective gearmotor catalog.
- Do not jolt or hammer the shaft end.
- Ensure sufficient clearance around the unit to allow for unobstructed flow of cooling air. Warm exhaust air from other units must not affect the cooling.
- Balance the parts that were subsequently added to the shaft with a half key (output shafts are balanced with a half key).
- Thoroughly clean the sealing surfaces of the cover before reassembly.
- If the corrosion protection coating is damaged, restore the coating.
- Check whether the degree of protection specified in the operating instructions and on the nameplate is permitted in the ambient conditions on site.
- Observe the information of Directive VDI 2230-1 on determining the tightening torques for mounting the drive unit to the application.