Error 20 Device monitoring
Error: 20.1 (1401hex | 5121dec) Description: Supply voltage fault | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Internal electronics supply voltage or externally connected DC 24 V supply voltage not within permitted voltage range. | – Check the voltage level of the external DC 24 V supply voltage and check for correct connection. – Acknowledge the fault. – If the error occurs repeatedly, contact SEW‑EURODRIVE Service. | |
24 V power supply unit overloaded. | Check the project planning for the power demand. | |
Error: 20.2 (1402hex | 5122dec) Description: Supply voltage overloaded | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The current load on the current paths of the DC 24 V supply voltage inside the device is too high. The signal outputs of the device were therefore de-energized. | – Remove all external consumers: – from the digital outputs of the basic device – from any options that may be present – from all encoder connections – from other consumers at the DC 24 V output voltage terminals – Acknowledge the error. – Reconnect the consumers with the device, one after the other, until the error message appears once again. – Connect a consumer with a lower current consumption or eliminate the short circuit. | |
Error: 20.7 (1407hex | 5127dec) Description: Internal hardware fault | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Fault in device hardware. | – Acknowledge the fault. – If the error occurs repeatedly, replace the device. | |
Error: 20.8 (1408hex | 5128dec) Description: Fan – warning | ||
|---|---|---|
| Response: Warning with self reset | |
Cause | Measure | |
Fan function impaired. | – Check fan for contamination. – If the warning occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 20.9 (1409hex | 5129dec) Description: Fan – fault | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Fan defective. | Contact SEW-EURODRIVE Service. | |
Error: 20.10 (140Ahex | 5130dec) Description: Fan – supply voltage fault | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Supply voltage of fan missing. | Contact SEW-EURODRIVE Service. | |
Error: 20.23 (1417hex | 5143dec) Description: Temperature detection in power section faulty | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Fault in device hardware. Power section does not provide temperature data. | – Acknowledge the fault. – Contact SEW‑EURODRIVE Service. | |
Error: 20.24 (1418hex | 5144dec) Description: Required communication module missing | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
A communication module used in the device configuration has been removed. | Plug in the communication module again. | |
Error: 20.25 (1419hex | 5145dec) Description: Communication module added | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
A communication module that is not used in the device configuration has been added. | Remove the communication module. | |