Error 12 Brake
Error: 12.1 (0C01hex | 3073dec) Description: Brake output fault | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
No brake connected. | – Check the brake connection. – Check the startup. | |
Brake cable disconnected in switched-on state. | Check the connection of the brake. | |
The brake was overloaded by an overcurrent > 2 A. | – Make sure that the connected brake is permitted. – Check the brake. | |
The brake was overloaded by frequent connection (> 0.5 Hz). | Reduce the switching frequency of the brake. | |
Error: 12.2 (0C02hex | 3074dec) Description: DC 24 V brake voltage not within tolerance range | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The DC 24 V supply voltage is not within the tolerance range of 24 – 26.4 V. | Check the DC 24 V supply voltage. | |