Fault messages with parameterizable response
Parameterizable errors | Description | Index no. | Possible error response |
|---|---|---|---|
Manual mode – timeout response | This parameter is used to set the response to a bus timeout during manual mode. | 8504.3 |
|
Line phase failure | Here you can set the device response to a line phase failure (values below threshold defined by the user, index 8351.5). | 8622.4 |
|
External fault | Here you can set the device response to an external fault (e.g. triggered by terminal or control word). | 8622.5 |
|
Process data timeout | Here you can set the device response to a process data timeout (timeout time, index 8600.3). | 8622.6 |
|
HW limit switches – current parameter set |
| 8622.11 |
|
Application heartbeat timeout | Here you can set the device response to a timeout of the application heartbeat. | 8622.21 |
|
User-timeout timeout | Here you can set the device response to a timeout of the user timeout function. | 8622.22 |
|
Undershooting of 4 mA limit at analog input | Here you can set the device response to undershooting the 4 mA limit at the analog input. | 8622.25 |
|