Cable length
A maximum motor cable length must not be exceeded when connecting a motor.
The following configuration guidelines must be observed:
- When shielded motor cables are used, a capacitance conductor/shield of maximum 280 pF/m must not be exceeded.
MCB91A-....-5D3.. | 0025 | 0040 |
|---|---|---|
Maximum motor cable length in m for shielded cable | ||
PWM frequency 4 kHz 8 kHz 16 kHz |
50 12 No operation possible |
75 50 15 |
MCB91A-....-5D3.. | 0025 | 0040 |
|---|---|---|
Maximum motor cable length in m for unshielded cable | ||
PWM frequency 4 kHz 8 kHz 16 kHz |
75 18 No operation possible |
112.5 75 22.5 |
MCB91A-....-2D1.. | 0034 | 0042 |
|---|---|---|
Maximum motor cable length in m for shielded cable | ||
PWM frequency 4 kHz 8 kHz 16 kHz |
75 35 No operation possible |
75 50 25 |
MCB91A-....-2D1.. | 0034 | 0042 |
|---|---|---|
Maximum motor cable length in m for unshielded cable | ||
PWM frequency 4 kHz 8 kHz 16 kHz |
75 52.5 No operation possible |
112.5 75 37.5 |