Connection power
The table shows the power of the heating that may be installed.
Gear unit | Pinst | Pinst | |||
|---|---|---|---|---|---|
1 heating element | 2 heating elements | ||||
Size | Design | kW | K/h | kW | K/h |
X100
| X2F, X2K, X3K | 1 x 0.4 | 6 | 2 x 0.4 | 11 |
X3F | 1 x 0.3 | 3 | 2 x 0.3 | 7 | |
X110
| X2F, X2K, X3K | 1 x 0.6 | 6 | - | - |
X3F | 1 x 0.3 | 4 | - | - | |
X120
| X2K | 1 x 0.6 | 6 | 2 x 0.6 | 11 |
X2F, X3K, X3F, X4K | 1 x 0.7 | 6 | 2 x 0.7 | 11 | |
X4F | 1 x 0.3 | 3 | 2 x 0.3 | 5 | |
X130
| X2F, X2K, X3K, X3F, X4K | 1 x 0.7 | 5 | - | - |
X4F | 1 x 0.4 | 3 | - | - | |
X140 | X2K | 1 x 0.7 | 4 | 2 x 0.7 | 9 |
X2F, X3K, X3F, X4K | 1 x 0.8 | 5 | 2 x 0.8 | 10 | |
X4F | 1 x 0.4 | 3 | 2 x 0.4 | 5 | |
X150 | X2K | 1 x 0.8 | 5 | - | - |
X2F, X3K, X3F, X4K | 1 x 0.9 | 5 | - | - | |
X4F | 1 x 0.6 | 3 | - | - | |
X | X2K | 1 x 0.9 | 4 | 2 x 0.9 | 8 |
X2F, X3K, X3F, X4K | 1 x 1.1 | 4 | 2 x 1.1 | 8 | |
X4F | 1 x 0.7 | 3 | 2 x 0.7 | 5 | |
X170 | X2K | 1 x 0.9 | 4 | - | - |
X2F, X3K, X3F, X4K | 1 x 1.1 | 4 | - | - | |
X4F | 1 x 0.7 | 3 | - | - | |
X180 | X2F, X2K, X3K, X3F, X4K | 1 x 1.6 | 5 | 2 x 1.6 | 10 |
X4F | 1 x 1.1 | 4 | 2 x 1.1 | 7 | |
X190 | X2F, X2K, X3K, X3F, X4K | 1 x 1.6 | 5 | - | - |
X4F | 1 x 1.1 | 3 | - | - | |
X200 | X2K | 1 x 1.6 | 4 | 2 x 1.6 | 8 |
X2F, X3K, X3F, | 1 x 1.8 | 4 | 2 x 1.8 | 8 | |
X4F | 1 x 1.3 | 3 | 2 x 1.3 | 6 | |
X210 | X2K | 1 x 1.5 | 4 | - | - |
X2F, X3K, X3F, X4K | 1 x 1.8 | 4 | - | - | |
X4F | 1 x 1.3 | 3 | - | - | |
X220 | X2K | 1 x 1.8 | 3 | 2 x 1.8 | 7 |
X2F, X3K, X3F, X4F, X4K | 1 x 2.2 | 4 | 2 x 2.2 | 8 | |
X230 | X2K | 1 x 1.8 | 3 | - | - |
X2F, X3K, X3F, X4F, X4K | 1 x 2.2 | 4 | - | - | |
X240 | X2K | 1 x 1.8 | 3 | 2 x 1.8 | 5 |
X2F, X3K, X3F, X4F, X4K | 1 x 2.2 | 3 | 2 x 2.2 | 6 | |
X250 | X2K | 1 x 2.2 | 3 | - | - |
X2F, X3K, X3F, X4F, X4K | 1 x 2.6 | 3 | - | - | |
X260 | X2F, X3K, X3F, X4F, X4K | 1 x 3.8 | 4 | 2 x 3.8 | 8 |
X270 | X2F, X3K, X3F, X4F, X4K | 1 x 3.8 | 4 | - | - |
X280 | X2F, X3K, X3F, X4F, X4K | 1 x 4.2 | 4 | - | - |
X290 | X2F, X3K, X3F, X4F, X4K | 1 x 4.2 | 3 | 2 x 4.2 | 6 |
X300 | X2F, X3K, X3F, X4F, X4K | 1 x 4.2 | 3 | - | - |
X310 | X2F, X3K, X3F, X4F, X4K | 1 x 5.0 | 3 | 2 x 5.0 | 6 |
X320 | X2F, X3K, X3F, X4F, X4K | 1 x 5.0 | 3 | - | - |
K/h | = heating capacity in Kelvin/hour |
Pinst | = power of the installed heater |