Tightening torques: Recommendations for gear unit mounting with foot-mounted design
The following table shows the thread sizes and tightening torques for mounting the individual gear unit sizes.
Mount the gear unit according to the order-specific mounting position and mounting surface using all the bores provided for the foot screw fittings.
The values given in the table for the recommended tightening torques for foot screw fittings are based on the following friction coefficients.
Friction coefficient μGK for thread | Strength class of the screws |
|---|---|
0.14 – 0.24 | 8.8 |
0.09 – 0.14 | 10.9 |
Do not lubricate the screw connections during installation.
If you use screw connections with another friction coefficient, adapt the tightening torques accordingly.
Size | Screw/nut | Tightening torque Nm |
|---|---|---|
X100 – 110 | M20 | 460 |
X120 – 130 | M24 | 795 |
X140 – 150 | M30 | 1590 |
X160 – 170 | M36 | 2760 |
X180 – 190 | M36 | 2770 |
X200 – 230 | M42 | 4410 |
X240 – 280 | M48 | 6650 |
X290 – 320 | M56 | 10600 |
Use one of the following recommended tools to tighten the screw connections:
- Torque wrench
- Motorized torque wrench with dynamic torque measurement
- Torque-controlled, gradual hydraulic tools